22WP-116
Pressure sensor liquids, 0...10 bar, active, 0...10 V
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
A-22WP-A02
Reduction adapter, G 1/4" (internal thread) to G 1/2" (external thread)
Electrical accessory
EXT-MR-249184
Connecting cable, 1.5 m, for 22WP-.. / 22WDP-..
EXT-MR-249185
Connecting cable, 5 m, for 22WP-.. / 22WDP-..
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
- Connector plug
- Measured values
- Relative pressure
- Output signal
- 0...10 V
- Measuring range pressure
- 0...10 bar
- Output Voltage [Range]
- 1 x 0...10 V, min. resistance 5 kΩ