22UTH-150X
Outdoor sensor with weather and radiated heat shield Humidity / Temperature active, Modbus, 0...5 V, 0...10 V
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
A-22D-A06
Replacement filter sensor probe tip, wire mesh, Stainless steel
Tools
Belimo Duct Sensor Assistant App
Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK
A-22G-A05
Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK
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
- Humidity
- Output signal
-
- Modbus
- 0...5 V
- 0...10 V
- Measuring range humidity
-
- Adjustable via Modbus
- Default setting: 0...100% RH
- Measuring range temperature
-
- Adjustable via Modbus
- -20...80°C [-5...175°F]
- Communication
- Modbus RTU
- Output Voltage [Range]
- 2 x 0...5 V, 0...10 V, min. resistance 10 kΩ
- Output signal active note
- Output 0...5/10 V with Jumper adjustable