22PE-1UC
Thermal energy meter, AC/DC 24 V, DN 15, 1.5 m³/h
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Downloads
- Accessories
- Product Videos
- Details
Downloads
Accessories
Mechanical accessory
A-22PE-A01
T-piece with thermowell, DN 15
A-22PE-A08
Thermowell Stainless steel, 80 mm, G 1/2", SW27
A-22PEM-A01
Insulation shell for thermal energy meter, DN 15...25
only for non-condensing applications
A-22PEM-A04
Grommet for RJ connection module with clamp
ZREV15F
Pipe connector for EPIV / Energy valve with external thread, DN 15, Rp 1/2", G 3/4"
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
Gateways and field modules
Replacement sensor modules
R-22PE-0UC
Sensor module thermal energy meter DN 15
Product Videos
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Cable
- Measured values
-
- Flow
- Temperature
- Output signal
-
- BACnet
- Modbus
- MP-Bus
- 0...10 V
- Flow qp
- 1.5
- Communication
-
- BACnet/IP
- BACnet MS/TP
- Modbus TCP
- Modbus RTU
- MP-Bus
- Cloud
- Output Voltage [Range]
- 1 x 0...10 V, 0.5...10 V, 2...10 V
- Fluid
- Water, water with glycol up to max. 60% vol.
- Valve size
- 15 mm
- Valve size
- 1/2 inch