R-22PE-0UD



Back to product category
R-22PE-0UD

R-22PE-0UD

Sensor module thermal energy meter DN 20
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
Electrical connection
Cable
Measured values
Flow
Flow qp
2.5
Output Voltage [Range]
THE FAMILY ATTIBUTE IS NOT SET TO THE CLASS OF THE PRODUCT!!!
Fluid
Chilled and hot water, water with glycol up to max. 60% vol.
Valve size
20 mm
Valve size
3/4 inch