NRF230A-3-S2



Back to product category
NRF230A-3-S2

NRF230A-3-S2

Rotary actuator fail-safe NC, 10 Nm, AC 100...240 V, 3-point, 90 s, 2x SPDT, IP54
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
AC 100...240 V
Power consumption (running)
4 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
15 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm²
Torque
10 Nm
Control type
3-point
Direction Of Motion Motor
Y = 0 (A – AB = 0%)
Direction of rotation (fail-safe)
Deenergised NC, valve closed (A – AB = 0%)
Manual override
By means of hand crank and locking switch
Running time (motor)
90 s / 90°
Running time (fail-safe)
<20 s