3. מפעילים מהירים

NKQ24P-1



Back to product category
NKQ24P-1

NKQ24P-1

Rotary actuator (RobustLine) fail-safe, 6 Nm, AC/DC 24 V, Open/close, 4 s, IP66/67
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
11 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
22 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm² (halogen-free)
Torque
6 Nm
Control type
Open/close
Direction Of Motion Motor
selectable with switch 0 (ccw rotation) / 1 (cw rotation)
Direction of rotation (fail-safe)
Selectable with switch 0...100%
Manual override
With push-button, can be locked
Angle of rotation
95
Running time (motor)
4 s / 90°
Running time (fail-safe)
4 s
Mechanical interface
Universal shaft clamp 8...20 mm
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X