3. מפעילים מהירים

SMD230A



Back to product category
SMD230A

SMD230A

Very fast running rotary actuator, 16 Nm, AC 100...240 V, Open/close, 3-point, 20 s, IP54
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
Z-SMA

Z-SMA

Baseplate extension for SM..A to SM../AM../SMD24R

Add to Project List
Please contact your local Sales Representative for ordering.
AH-20

AH-20

Actuator arm for standard shaft clamp (reversible)

Add to Project List
Please contact your local Sales Representative for ordering.
AV12-25-I

AV12-25-I

Shaft extension 240 mm ø20 mm for damper shaft ø12...21 mm CrNi

Add to Project List
Please contact your local Sales Representative for ordering.
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

Add to Project List
Please contact your local Sales Representative for ordering.
K-ENSA

K-ENSA

Shaft clamp one-sided for NM..A, SM..A, clamping range ø8...26 mm
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
K-ENSA-I

K-ENSA-I

Shaft clamp one-sided for SM..A for CrNi (INOX), clamping range ø12...26 mm, for CrNi shaft (INOX)
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
K-SA

K-SA

Shaft clamp reversible for SM..A, NKQ..A, NMQ..A, clamping range ø10...20 mm

Add to Project List
Please contact your local Sales Representative for ordering.
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

Add to Project List
Please contact your local Sales Representative for ordering.
KG8

KG8

Ball joint suitable for damper crank arm KH8

Add to Project List
Please contact your local Sales Representative for ordering.
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ARS230

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-PI

Z-PI

Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF10-NSA

ZF10-NSA

Form fit insert, 10x10 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF12-NSA

ZF12-NSA

Form fit insert, 12x12 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF15-NSA

ZF15-NSA

Form fit insert, 15x15 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF16-NSA

ZF16-NSA

Form fit insert, 16x16 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-SMA

ZG-SMA

Mounting kit for linkage operation for flat installation

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on
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
AC 100...240 V
Power consumption (running)
4.5 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
8 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
16 Nm
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
selectable with switch 0 (ccw rotation) / 1 (cw rotation)
Manual override
With push-button, can be locked
Angle of rotation
95
Running time (motor)
20 s / 90°
Mechanical interface
Universal shaft clamp reversible 10...20 mm