VNM24A-LP1
Rotary actuator, 10 Nm, AC/DC 24 V, Cloud, BACnet/IP, Modbus TCP, 2...10 V, 150 s (43...173 s), IP40
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
Z-STRJ.1
Grommet for RJ connection module
Multipack 50 pcs.
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
- 4.5 W
- Power consumption (holding)
- 1.4 W
- Power Consumption For Wire Sizing
- 6.5 VA
- Connection Supply Control
- Cable 1 m, 6x 0.5 mm²
- Connection Ethernet
- RJ45 socket
- Torque
- 10 Nm
- Control type
-
- BACnet/IP
- Modbus TCP
- Cloud
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual override
- With push-button, can be locked
- Angle of rotation
- 95
- Running time (motor)
- 150 s / 90°
- Running time motor variable
- 43...173 s
- Mechanical interface
- Universal shaft clamp 8...26.7 mm
- Protection category
- IP40
- Ambient Tempreture
- -30...50°C [-22...122°F]