VSRK24A-LP1
Rotary actuator fail-safe NC / NO, 20 Nm, AC/DC 24 V, Cloud, BACnet/IP, Modbus TCP, 2...10 V, 90 s (90...150 s), IP40
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
Z-STRJ.1
Grommet for RJ connection module
Multipack 50 pcs.
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
- 13 W
- Power consumption (holding)
- 3 W
- Power Consumption For Wire Sizing
- 21 VA
- Connection Supply Control
- Cable 1 m, 6x 0.5 mm²
- Connection Ethernet
- RJ45 socket
- Torque
- 20 Nm
- Control type
-
- BACnet/IP
- Modbus TCP
- Cloud
- Manual override
- With push-button
- Running time (motor)
- 90 s / 90°
- Running time motor variable
- 90...150 s
- Running time (fail-safe)
- 35 s
- Protection category
- IP40
- Ambient Tempreture
- -30...50°C [-22...122°F]