VSRF24A-LP1
Rotary actuator fail-safe NC, 20 Nm, AC/DC 24 V, Cloud, BACnet/IP, Modbus TCP, 2...10 V, 90 s (40...150 s), IP40
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
Z-STRJ.1
Grommet for RJ connection module
Multipack 50 pcs.
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
- 9.5 W
- Power consumption (holding)
- 3.5 W
- Power Consumption For Wire Sizing
- 14 VA
- Connection Supply Control
- Cable 1 m, 6x 0.5 mm²
- Connection Ethernet
- RJ45 socket
- Torque
- 20 Nm
- Control type
-
- BACnet/IP
- Modbus TCP
- Cloud
- Direction Of Motion Motor
- Y = 0 (0 V = A – AB = 0%)
- Direction of rotation (fail-safe)
- Deenergised NC, valve closed (A – AB = 0%)
- Manual override
- By means of hand crank and locking switch
- Running time (motor)
- 90 s / 90°
- Running time motor variable
- 40...150 s
- Running time (fail-safe)
- <20 s
- Protection category
- IP40
- Ambient Tempreture
- -30...50°C [-22...122°F]