CQ24A-SZ
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 0.5...10 V, 75 s, IP40
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
Z-ESCM
End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.
ZCQ-C
End stop clip, for CQ.. actuator
Multipack 5 pcs.
ZCQ-W
Housing cover CQ, Colour: white (RAL 9010)
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 0.3 W
- Power consumption (holding)
- 0.3 W
- Power Consumption For Wire Sizing
- 0.6 VA
- Connection Supply Control
- Cable 1 m, 4x 0.34 mm²
- Torque
- 1 Nm
- Control type
- DC 0.5...10 V
- Manual override
- With actuator (clicked out)
- Running time (motor)
- 75 s / 90°
- Protection category
- IP40
- Ambient Tempreture
- 5...40°C [41...104°F]