3. Valvulet sferë

R7015R-B1



Learn more
Back to product category
R7015R-B1

R7015R-B1

Changeover ball valve, 3-way, DN 15, Flange, PN 6, ps 600 kPa, Kvs 15 m³/h, Fluid temperature -10...100°C [14...212°F]
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
0/0 Suitable actuators for Requesting actuators for R7015R-B1
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
    ZR-EXT-01

    ZR-EXT-01

    Valve neck extension for ball valve DN 15...50

    Add to Project List
    Please contact your local Sales Representative for ordering.

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    3-way
    kvs
    15 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...100°C [14...212°F]
    Flow temperature note
    • At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Close-off pressure
    600 kPa
    Differential pressure Δpmax
    100 kPa
    Leakage rate {Tools}
    A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, max. 1% of the Kvs value
    Pipe connection
    Flange

    Mirë se vini në Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Contact Us Privacy Policy Ndryshoni cilësimet e privatësisë Shënime sigurie General terms and conditions Imprint
    +30-210 94 00 766
    Regjistrohu në buletinin
    BELIMO Air Controls, Lysiou 11, 16346 Ilioupoli, Athens (Greece)