3. Valvulet glob

H250S-P



Back to product category
H250S-P

H250S-P

Stainless steel globe valve, 2-way, DN 50, Internal thread, Rp 2", PN 25, ps 2500 kPa, Kvs 40 m³/h, Fluid temperature 0...130°C [32...266°F]
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
0/0 Suitable actuators for Requesting actuators for H250S-P
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
    ZH24-1-A

    ZH24-1-A

    Stem heater for LV.., NV.., SV.. actuator

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    2-way
    kvs
    40 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    0...130°C [32...266°F]
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.01% of the Kvs value
    Pipe connection
    Internal thread

    Mirësevini në Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Contact Us Privacy Policy Ndryshoni cilësimet e privatësisë Shënime sigurie General terms and conditions Imprint
    +30-210 94 00 766
    Regjistrohu në buletinin
    BELIMO Air Controls, Lysiou 11, 16346 Ilioupoli, Athens (Greece)