D7100WL/BAC
3-way butterfly valve (2x butterfly valve with 2x actuator without T-piece), 3-way, DN 100, Lug types PN 16, ps 1600 kPa, Kvs 160 m³/h, Kvmax 530 m³/h, Fluid temperature -20...120°C [-4...248°F], 90 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s, IP66/67, Terminals
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
ZD7100
T-piece for 3-way butterfly valve DN 100
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
Details
Specifications
Valve specifications
- Pattern
- 3-way
- kvs
- 160 m³/h
- Fluid
- Water, water with glycol up to max. 50% vol.
- Flow temperature
- -20...120°C [-4...248°F]
- Flow temperature note
- with T-piece ZD7.. -10...120°C [14...248°F]
- Close-off pressure
- 1200 kPa
- Flow characteristic {Tools}
- 0...100%: S-form / linear; 0...60%: equal percentage
- Leakage rate {Tools}
- Tight, leakage rate A
- Pipe connection
- Flange
Actuator specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power consumption (running)
- 40 W
- Power consumption (holding)
- 14 W
- Power Consumption For Wire Sizing
- with 24 V 40 VA / with 240 V 110 VA
- Control type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- 4...20 mA
- Open/close
- 3-point
- Hybrid (communicative / analogue)
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X