Faqja kryesore
0

Artikuj në dosjen tënde të shkarkimit

Dosja e shkarkimit është vosh
Shiko dosjen e shkarkimit
Për te qendra e shkarkimit
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
    Për te qendra e shkarkimit
  • 0

    Artikuj në shportën tënde

    Shporta është bosh.
    Shiko shportën/listën e projekteve
    Eksporto si .xlsx Eksporto si .csv Importo nga .csv
  1. Home
  2. Valvulet
  3. Valvulet e zonës

C420Q-K



Back to product category
C420Q-K

C420Q-K

Zone valve, 2-way, DN 20, External thread, G 3/4", PN 25, ps 1600 kPa, Kvs 7.8 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
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
6/6 Suitable actuators for Requesting actuators for C420Q-K
Configurable
CQ230A
Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 75 s, IP40
CQ24A
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, Open/close, 3-point, 75 s, IP40
CQ24A-BAC
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 75 s, IP40
CQ24A-MPL
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
CQ24A-SR
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 2...10 V, 75 s, IP40
CQK24A-MPL
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
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
    EXT-OC-ZR-C4Q

    EXT-OC-ZR-C4Q

    Insulation shell for valve C4..Q-.., DN 15/20
    only for non-condensing applications

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZCQ-E

    ZCQ-E

    Spindle extension CQ

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZLR-01

    ZLR-01

    Connection adapter, QCV-LR

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZR4520Q

    ZR4520Q

    Pipe connector for ball valve with external thread, DN 20, Rp 3/4", G 3/4"

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Product videos

    How to set kvs value on a QCV actuator

    Setting kvs value on a QCV actuator made easy.

    Play now Share via email

    How to install an actuator on a QCV zone valve

    Installing an actuator on a QCV zone valve made easy.

    Play now Share via email

    Quick compact zone valve QCV

    • Tight-sealing characterised control valve prevents circulation losses

    • Manually adjustable Kv values with the 2-way characterised control valves

    • Automatic adaptation to set Kv value

    • Minimum power consumption in operating and standby modes

    • Compatible with 24 V, 230 V, open/close , 3-point, modulating control and MP-Bus

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    kvs
    7.8 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    2...100°C [36...212°F]
    Flow temperature note
    with actuator 2...90°C
    Close-off pressure
    520 kPa
    Differential pressure note
    50 kPa for low-noise operation
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    External thread

    Mirësevini në Belimo Grécia

    Nuk duket se ndodheni në Greqi. Produktet dhe shërbimet e paraqitura në këtë faqe interneti mund të mos jenë të disponueshme në vendin tuaj. Po kështu, identifikimi/regjistrimi nuk është i mundur. Gjeni faqen tuaj lokale të Belimo më poshtë.
    Contact Us Privacy Policy Ndryshoni cilësimet e privatësisë Shënime sigurie General terms and conditions Imprint
    +30-210 94 00 766
    Regjistrohu në buletinin
    BELIMO Air Controls, Lysiou 11, 16346 Ilioupoli, Athens (Greece)