Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
PI flow limiter valve (PIFLV), 2-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 1600 kPa, V'nom 1900 l/h, Fluid temperature 2...60°C [36...140°F]
Design data: Design data
Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Pipe connector for ball valve with internal thread, DN 20, Rp 3/4", R 3/4"
Pressure-independent flow limiter valve PIFLV.
The PIFLV is a pressure-independent flow limiter valve that is specially designed for ON/OFF cooling zone applications.