3. Valvulet e kontrollit të pavarura nga presioni

C215QP-B



Learn more
Back to product category
C215QP-B

C215QP-B

PI Zone Valve (PIQCV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 210 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C)
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
6/6 Suitable actuators for Requesting actuators for C215QP-B
Configurable
CQ230A
Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 75 s, IP40
CQ24A
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, Open/close, 3-point, 75 s, IP40
CQ24A-BAC
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 75 s, IP40
CQ24A-MPL
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
CQ24A-SR
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 2...10 V, 75 s, IP40
CQK24A-MPL
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
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
    EXT-OC-ZQ15-P

    EXT-OC-ZQ15-P

    Insulation shell for valve C2..QP-.., DN 15
    only for non-condensing applications

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZCQ-E

    ZCQ-E

    Spindle extension CQ

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZCQ-FL

    ZCQ-FL

    Flow limiter PIQCV

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZLR-01

    ZLR-01

    Connection adapter, QCV-LR

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZR2315

    ZR2315

    Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Product videos

    Pressure independent zone valve PIQCV

    The PIQCV (Pressure Independent Quick Compact Valve) is a pressure-independent characterised control valve which permanently supplies all heating and cooling elements with precisely the amount of water needed.

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    V'nom [l/h]
    210
    V'nom [l/s]
    0.058
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -20...120°C [-4...248°F]
    Flow temperature note
    with actuator 2...90°C
    Differential pressure
    16...350 kPa
    Close-off pressure
    1400 kPa
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread

    Mirë se vini në Belimo Grécia

    Nuk duket se ndodheni në Greqi. Produktet dhe shërbimet e paraqitura në këtë faqe interneti mund të mos jenë të disponueshme në vendin tuaj. Po kështu, identifikimi/regjistrimi nuk është i mundur. Gjeni faqen tuaj lokale të Belimo më poshtë.
    Contact Us Privacy Policy Ndryshoni cilësimet e privatësisë Shënime sigurie General terms and conditions Imprint
    +30-210 94 00 766
    Regjistrohu në buletinin
    BELIMO Air Controls, Lysiou 11, 16346 Ilioupoli, Athens (Greece)