EV24A-TPC
Globe valve actuator, 2500 N, AC/DC 24 V, Open/close, 3-point, 150 s, Stroke 40 mm, IP54, Terminals with cable
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
- 2.5 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 4.5 VA
- Connection Supply Control
- Terminals with cable 1 m, 3x 0.75 mm² (Terminal 4 mm²)
- Force
- 2500 N
- Control type
-
- Open/close
- 3-point
- Manual override
- With push-button, can be locked
- Stroke
- 40 mm
- Running time (motor)
- 150 s / 40 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Tempreture
- 0...50°C [32...122°F]