ZR24-2
Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W
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
Valve specifications
- Flow temperature
- -10...20°C [14...68°F]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Connection Supply
- Cable 1 m
- Protection category
- IP20