• Egjipt
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
    • Egjipt
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
  2. Valvulet
  3. Aksesorë

ZREV40F



Back to product category
ZREV40F

ZREV40F

Pipe connector for EPIV / Energy valve with external thread, DN 40, Rp 1 1/2", G 2"
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
Water, water with glycol up to max. 60% vol.
Flow temperature
-20...120°C [-4...248°F]
Pipe connection
Internal thread

Mirë se vini në Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Ndryshoni cilësimet e privatësisë Shënime sigurie General terms and conditions Imprint
+30-210 94 00 766
Regjistrohu në buletinin
BELIMO Air Controls, Lysiou 11, 16346 Ilioupoli, Athens (Greece)