22PEM-1UD
Thermal energy meter MID / EN 1434, AC/DC 24 V, DN 20, 2.5 m³/h
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
A-22PEM-A01
Insulation shell for thermal energy meter, DN 15...25
only for non-condensing applications
A-22PEM-A03
Security seal with wire, Set of 2 pcs.
A-22PEM-A04
Grommet for RJ connection module with clamp
A-22PEM-A07
T-piece, DN 20, M10x1 for external direct immersion temperature sensor T1
EXT-EF-20A
MID accessory kit without fitting piece, DN 20
EXT-EF-20B
MID accessory kit with fitting piece, DN 20
EXT-EF-20D
Pipe connector, DN 20, Rp 3/4", G 1", Set of 2 pcs.
EXT-EF-20E
MID accessory kit EV, DN 20, G 3/4"
EXT-EF-20G
Open/close valve DN 20 Rp 3/4"
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
Gateways and field modules
Replacement sensor modules
R-22PEM-0UD
Sensor module MID thermal energy meter DN 20
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Thermal energy meter activation
This video shows the activation of thermal energy meters via smartphone.
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Cable
- Measured values
-
- Flow
- Temperature
- Output signal
-
- BACnet
- Modbus
- MP-Bus
- 0...10 V
- Flow qp
- 2.5
- Communication
-
- BACnet/IP
- BACnet MS/TP
- Modbus TCP
- Modbus RTU
- MP-Bus
- Output Voltage [Range]
- 1 x 0...10 V, 0.5...10 V, 2...10 V
- Display type
- LCD
- Fluid
- Water
- Valve size
- 20 mm
- Valve size
- 3/4 inch