3. Lineaarventiilid

H250S-P



Learn more
Back to product category
H250S-P

H250S-P

Stainless steel globe valve, 2-way, DN 50, Internal thread, Rp 2", PN 25, ps 2500 kPa, Kvs 40 m³/h, Fluid temperature 0...130°C [32...266°F]
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
5/5 Suitable actuators for Requesting actuators for H250S-P
Configurable
SV230A-TPC
Globe valve actuator, 1500 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 20 mm, IP54, Terminals with cable
SV24A-MOD
Globe valve actuator, 1500 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 20 mm, IP54
SV24A-MP-TPC
Globe valve actuator, 1500 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 20 mm, IP54, Terminals with cable
SV24A-SR-TPC
Globe valve actuator, 1500 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 20 mm, IP54, Terminals with cable
SV24A-TPC
Globe valve actuator, 1500 N, AC/DC 24 V, Open/close, 3-point, 150 s, Stroke 20 mm, IP54, Terminals with cable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    MagiCAD Cloud

    • View now

    Hydronic schemes
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
    ZH24-1-A

    ZH24-1-A

    Stem heater for LV.., NV.., SV.. actuator

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    2-way
    Kvs
    40 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    0...130°C [32...266°F]
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.01% of the Kvs value
    Pipe connection
    Internal thread

    Tere tulemast! See on Belimo Estonia

    Paistab, et te ei asu Eestis. Sellel veebisaidil kuvatavad tooted ja teenused ei pruugi olla saadaval teie riigis. Samuti pole võimalik sisse logida / registreeruda. Oma kohaliku Belimo veebisaidi leiate altpoolt.
    Contact Us Privacy Policy Privaatsusseadete muutmine Ohutusnõuded General terms and conditions Imprint
    +372 6140 811
    Telli uudiskiri
    BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Switzerland)