3. Belimo Energy Valve™

EV150F+BAC



Learn more
Back to product category
EV150F+BAC

EV150F+BAC

Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 150, Flange, PN 16, ps 1600 kPa, V'nom 45 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring
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
MagiCAD Cloud

  • View now

Hydronic schemes

  • Download

System integration

Current documents

  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
ZR-EXT-F05

ZR-EXT-F05

Valve neck extension for ball valve DN 65...150, for butterfly valves up to DN 80

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

Z-STRJ.1

Z-STRJ.1

Grommet for RJ connection module
Multipack 50 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZR24-F05

ZR24-F05

Stem heater flange F05 (30 W)

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France

World's first: Building renovation to receive triple certification. 
Bouygues defined this triple certification as an objective of the project at the time of planning. Among other things, an innovative air conditioning system with variable refrigerant flow (VRF) was developed. The Belimo Energy Valve™ has a central role to play in the project.
 

Play now Share via email

The multifunctional Belimo Energy Valve™

Transparent energy monitoring with the Belimo Cloud.
• Quick and certain dimensioning as well as simple commissioning
• Energy-saving through automatic, permanent hydronic balancing
• Correct volume of water despite differential-pressure changes and partial loads
• Efficient operation ensured through the Delta-T Management

Play now Share via email

Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA

Low Delta-T syndrome is a common and costly problem in many large facilities worldwide. This was the case for JJL, commercial real estate agency for the Tennessee state office buildings until the installation of the Belimo Energy Valve™.

Play now Share via email

Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland

Access to the building data from anywhere and the transparency of the ventilation and heating systems are essential for the Lenzerheide Bergbahnen situated in the leading winter Alpine sports region and Switzerland's number one bike destination.

Play now Share via email

Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany

Years of expansion at the Ludmillenstift Hospital resulted in an HVAC system that just could not cope. The introduction of Belimo Energy Valves™ significantly reduced the water flow rate of the heating network, resulting in smart, transparent, and energy-efficient load-dependent heating and cooling systems – while improving comfort and keeping energy consumption stable.

Play now Share via email

Belimo Energy Valve™ - Reference: Merck Serono, France

Experience from Belimo Energy Valve™ on a pharmaceutical production site.
Reliability of production and reduction of chilled water consumption, objectives achieved.
It is possible to reconcile CAPEX and OPEX.

Play now Share via email

Belimo Energy Valve™ - Reference: University of Bremen, Germany

Due to the strong growth of hydraulic networks, the operating states are becoming increasingly unclear. The Belimo Energy Valve™ was developed to counteract this. It combines the functionality of conventional differential pressure controller, heat meters and control valves in one device. In addition, commissioning, configuration, diagnostics and monitoring can be completed quickly using the Belimo Assistant App.

Play now Share via email
Details

Specifications

Valve specifications

Pattern
2-way
V'nom [l/s]
45
Flow rate adjustable
30...100% of V'nom
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-10...120°C [14...248°F]
Close-off pressure
690 kPa
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
7 W
Power consumption (holding)
5 W
Power Consumption For Wire Sizing
11 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Connection Ethernet
RJ45 socket
Control type
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
  • Cloud
Protection category
IP40

Tere tulemast! See on Belimo Estonia

Paistab, et te ei asu Eestis. Sellel veebisaidil kuvatavad tooted ja teenused ei pruugi olla saadaval teie riigis. Samuti pole võimalik sisse logida / registreeruda. Oma kohaliku Belimo veebisaidi leiate altpoolt.
Contact Us Privacy Policy Privaatsusseadete muutmine Ohutusnõuded General terms and conditions Imprint
+372 6140 811
Telli uudiskiri
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Switzerland)