3. Tõrkekindlad ajamid

NF24A-SR



Back to product category
NF24A-SR

NF24A-SR

Rotary actuator fail-safe, 10 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54
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
Z-SF

Z-SF

Baseplate extension, for NF..A / SF..A

Add to Project List
Please contact your local Sales Representative for ordering.
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

Add to Project List
Please contact your local Sales Representative for ordering.
IND-AFB

IND-AFB

End stop indicator, for NF..A / SF..A

Add to Project List
Please contact your local Sales Representative for ordering.
K7-2

K7-2

Shaft clamp reversible, for central mounting, for damper shafts ø12.7 / 19.0 / 25.4 mm

Add to Project List
Please contact your local Sales Representative for ordering.
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

Add to Project List
Please contact your local Sales Representative for ordering.
KG8

KG8

Ball joint suitable for damper crank arm KH8

Add to Project List
Please contact your local Sales Representative for ordering.
KH-AFB

KH-AFB

Actuator arm, for 3/4" shafts, clamping range ø10...22 mm, Slot width 8.2 mm

Add to Project List
Please contact your local Sales Representative for ordering.
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ARS230L

Z-ARS230L

Anti-rotation mechanism, 230 mm, for NF..A / SF..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF10-NSA-F

ZF10-NSA-F

Form fit insert, 10x10 mm, for NF..A / SF..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF12-NSA-F

ZF12-NSA-F

Form fit insert, 12x12 mm, for NF..A / SF..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF15-NSA-F

ZF15-NSA-F

Form fit insert, 15x15 mm, for NF..A / SF..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF16-NSA-F

ZF16-NSA-F

Form fit insert, 16x16 mm, for NF..A / SF..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-AFB

ZG-AFB

Mounting kit for linkage operation for flat and side installation

Add to Project List
Please contact your local Sales Representative for ordering.
ZKN2-B

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BEN, BEE

Add to Project List
Please contact your local Sales Representative for ordering.
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S2A-F

S2A-F

Auxiliary switch 2x SPDT

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A-F

P1000A-F

Feedback potentiometer 1 kΩ

Add to Project List
Please contact your local Sales Representative for ordering.
CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
SGA24

SGA24

Positioner for wall mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGE24

SGE24

Positioner for built-in mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGF24

SGF24

Positioner for front-panel mounting

Add to Project List
Please contact your local Sales Representative for ordering.
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
3.5 W
Power consumption (holding)
2.5 W
Power Consumption For Wire Sizing
5.5 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
10 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
selectable with switch L/R
Direction of rotation (fail-safe)
Selectable by mounting L/R
Manual override
By means of hand crank and locking switch
Angle of rotation
95
Running time (motor)
150 s / 90°
Running time (fail-safe)
<20 s
Mechanical interface
Universal shaft clamp 10...25.4 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]