SF24A-MF
Rotary actuator fail-safe, 20 Nm, AC/DC 24 V, MFT, 2...10 V, 150 s (70...220 s), IP54
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
Z-SF
Baseplate extension, for NF..A / SF..A
AV8-25
Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm
IND-AFB
End stop indicator, for NF..A / SF..A
K7-2
Shaft clamp reversible, for central mounting, for damper shafts ø12.7 / 19.0 / 25.4 mm
KG10A
Ball joint suitable for damper crank arm KH8 / KH10
KG8
Ball joint suitable for damper crank arm KH8
KH-AFB
Actuator arm, for 3/4" shafts, clamping range ø10...22 mm, Slot width 8.2 mm
KH8
Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm
Z-ARS230L
Anti-rotation mechanism, 230 mm, for NF..A / SF..A
Multipack 20 pcs.
ZF10-NSA-F
Form fit insert, 10x10 mm, for NF..A / SF..A
Multipack 20 pcs.
ZF12-NSA-F
Form fit insert, 12x12 mm, for NF..A / SF..A
Multipack 20 pcs.
ZF15-NSA-F
Form fit insert, 15x15 mm, for NF..A / SF..A
Multipack 20 pcs.
ZF16-NSA-F
Form fit insert, 16x16 mm, for NF..A / SF..A
Multipack 20 pcs.
ZG-AFB
Mounting kit for linkage operation for flat and side installation
ZKN2-B
Hand crank, 63 mm, for BFL, BFN, BEN, BEE
ZSD-B.1
Protective bag with wire
Multipack 100 pcs.
Electrical accessory
CRP24-B1
Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V
SGF24
Positioner for front-panel mounting
Z-UIC
Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 8.5 W
- Power consumption (holding)
- 3.5 W
- Power Consumption For Wire Sizing
- 11 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 20 Nm
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch L/R
- Direction of rotation (fail-safe)
- Selectable by mounting L/R
- Manual override
- By means of hand crank and locking switch
- Angle of rotation
- 95
- Running time (motor)
- 150 s / 90°
- Running time motor variable
- 70...220 s
- Running time (fail-safe)
- <20 s
- Mechanical interface
- Universal shaft clamp 10...25.4 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]