3. Ajamid raskete keskkonnatingimuste jaoks

GM24G-SR-T



Back to product category
GM24G-SR-T

GM24G-SR-T

Rotary actuator, 40 Nm, AC/DC 24 V, 2...10 V, 150 s, IP66/67, Terminals
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
Z-SPA

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-KB-PG11

Z-KB-PG11

Cable gland for cable diameter ø4...10 mm

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P140A

P140A

Feedback potentiometer 140 Ω add-on

Add to Project List
Please contact your local Sales Representative for ordering.
CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
SGA24

SGA24

Positioner for wall mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGE24

SGE24

Positioner for built-in mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGF24

SGF24

Positioner for front-panel mounting

Add to Project List
Please contact your local Sales Representative for ordering.
HH24-MG

HH24-MG

Heater, with mechanical humidistat

Please contact your local Belimo representative for ordering.
HT24-MG

HT24-MG

Heater, with adjustable thermostat

Please contact your local Belimo representative for ordering.
S2A GR

S2A GR

Auxiliary switch 2x SPDT add-on, grey

Add to Project List
Please contact your local Sales Representative for ordering.
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
4.5 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
6.5 VA
Connection Supply Control
Terminals 4 mm² (cable ø4...10 mm, 4-wire)
Torque
40 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Manual override
With push-button, can be locked (under protective housing)
Angle of rotation
95
Running time (motor)
150 s / 90°
Mechanical interface
Universal shaft clamp 14...26.7 mm
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Temperature
-30...50°C [-22...122°F]