3. Ajamid raskete keskkonnatingimuste jaoks

SM230PSR



Back to product category
SM230PSR

SM230PSR

Rotary actuator (RobustLine), 20 Nm, AC 100...240 V, 2...10 V, 150 s, IP66/67
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
AC 100...240 V
Power consumption (running)
3.5 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
6.5 VA
Connection Supply
Cable 1 m, 2x 0.75 mm² (halogen-free)
Connection Control
Cable 1 m, 4x 0.75 mm² (halogen-free)
Torque
20 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Manual override
With push-button, can be locked
Angle of rotation
95
Running time (motor)
150 s / 90°
Mechanical interface
Universal shaft clamp 14...20 mm
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Temperature
-30...50°C [-22...122°F]