22DC-11
Duct sensor CO₂ active, 0...5 V, 0...10 V, Probe length 150 mm, Probe diameter 19.5 mm
Parts included: mounting flange
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
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
Product videos
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
How-To: Installing duct IAQ sensors
Learn how to install a Duct IAQ Sensor.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
- CO₂
- Output signal
-
- 0...5 V
- 0...10 V
- Measuring range CO₂
- 0...2000 ppm
- Output Voltage [Range]
- 1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
- Output signal active note
- Output 0...5/10 V with Jumper adjustable
- Probe length
- 150 mm