GK24G-MP
Rotary actuator fail-safe, 40 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), IP66/67
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
Z-SPA
Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.
Z-KB-PG11
Cable gland for cable diameter ø4...10 mm
Electrical accessory
P10000A
Feedback potentiometer 10 kΩ add-on
P1000A
Feedback potentiometer 1 kΩ add-on
P140A
Feedback potentiometer 140 Ω add-on
CRP24-B1
Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V
SGF24
Positioner for front-panel mounting
EXT-WR-FP20-MP
FieldPower Box for MP-Bus IP20
HH24-MG
Heater, with mechanical humidistat
HT24-MG
Heater, with adjustable thermostat
S2A GR
Auxiliary switch 2x SPDT add-on, grey
Z-UIC
Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V
ZN230-24MP
MP-Bus power supply for MP actuators
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 11 W
- Power consumption (holding)
- 3 W
- Power Consumption For Wire Sizing
- 21 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm² (halogen-free)
- Torque
- 40 Nm
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Direction Of Motion Motor
- selectable with switch 0/1
- Direction of rotation (fail-safe)
- Selectable with switch 0...100%
- Manual override
- With push-button (under protective housing)
- Angle of rotation
- 95
- Running time (motor)
- 150 s / 90°
- Running time motor variable
- 90...150 s
- Running time (fail-safe)
- 35 s
- Mechanical interface
- Universal shaft clamp 14...26.7 mm
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
- Ambient Temperature
- -30...50°C [-22...122°F]