NV24A-RE
Globe valve actuator (RetroFIT+), 1000 N, AC/DC 24 V, Open/close, 3-point, 150 s, Stroke 20 mm, IP54, Terminals
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
ZNV-203
Spacer ring for LDM, stroke 20 mm
ZNV-204
Spacer ring for Sauter, stroke 20 mm
ZNV-207
Stem Adapter for LV..-RE, NV..-RE, SV..-RE
Electrical accessory
Product videos
How to install a globe valve actuator and RetroFIT linkage
Engineered to suit a broad range of HVAC applications, actuators and Retrofit linkages are highly adaptable making selection, installation, and long-term service worry-free.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 1.5 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 3 VA
- Connection Supply Control
- Terminals 4 mm² (cable ø4...10 mm)
- Force
- 1000 N
- Control type
-
- Open/close
- 3-point
- Manual override
- With push-button, can be locked
- Stroke
- 20 mm
- Running time (motor)
- 150 s / 20 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2