22PF-1UG
Flow sensor, AC/DC 24 V, DN 40, FS 3.33 l/s
Parts included: insulation shell
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
A-22PEM-A02
Insulation shell for thermal energy meter, DN 32...50
only for non-condensing applications
EXT-EF-40D
Pipe connector, DN 40, Rp 1 1/2", G 2", Set of 2 pcs.
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Cable
- Measured values
-
- Flow
- Temperature
- Output signal
-
- BACnet
- Modbus
- MP-Bus
- 0...10 V
- 0.5...10 V
- 2...10 V
- Full Scale
- 3.33 l/s
- Communication
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- Output Voltage [Range]
- 1 x 0...10 V, 0.5...10 V, 2...10 V or user defined
- Output signal active note
-
- DC 0...10 V (factory setting), selectable via NFC
- max. load 1 mA
- User defined:
- - Lower limit: 0...8 V
- - Upper limit: 2...10 V
- Fluid
- Chilled and hot water, water with glycol up to max. 60% vol.
- Valve size
- 40 mm