22PDP-185
Differential pressure sensor Water, 0...5 bar, active, 4...20 mA, 0...5 V, 0...10 V, LCD
Parts included: mounting plate, dowels, screws
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
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
A-22WP-A02
Reduction adapter, G 1/4" (internal thread) to G 1/2" (external thread)
Electrical accessory
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
Product videos
Installation water differential pressure sensor 22WDP vs. 22PDP
Installation example of the water differential pressure sensor 22WDP in direct comparison with the 22PDP.
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
- Differential pressure
- Output signal
-
- 4...20 mA
- 0...5 V
- 0...10 V
- Measuring range pressure
- 0...5 bar
- Output Voltage [Range]
- 1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
- Output Current [Range]
- 1x 4...20 mA, max. resistance 500 Ω
- Output signal active note
- 0...5/10 V or 4...20 mA output, selectable with switch
- Display type
- LCD