NR24A-SZ
Rotary actuator, 10 Nm, AC/DC 24 V, 0.5...10 V, 90 s, IP54
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
P10000A
Feedback potentiometer 10 kΩ add-on
P1000A
Feedback potentiometer 1 kΩ add-on
P140A
Feedback potentiometer 140 Ω add-on
CRK24-B1
Room temperature controller, Output 2...10 V: cooling, heating for 6-way valve, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary button +/-
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 0.4 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 10 Nm
- Control type
- DC 0.5...10 V
- Manual override
- With push-button, can be locked
- Running time (motor)
- 90 s / 90°
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]