RetroFIT+ globe valve actuators
The universal concept for motorisation of third-party globe valves
It is not always necessary to replace a valve when modernising a building. The motorisation of different valves can be easily implemented with parametrisable retrofit globe valve actuators. They feature a universal valve neck and valve spindle adapter and fit on valves from various manufacturers.This eliminates having to search for suitable adapters for assembly. As a result, this unique universal concept saves time, storage space and costs.You can quickly and easily find the right actuator using the Belimo Retrofit App.
Effortless upgrades with retrofit solutions from Belimo
An upgrade for your existing system
Product range
Belimo RetroFIT+ App
The Source for HVAC Actuator and Valve Replacement Solutions
Belimo RetroFIT+ App allows you to quickly and easily find HVAC replacement solutions for valves and actuators. Valves and actuators are responsible for ensuring reliable, functioning hydronic and air control HVAC systems all over the world. With innovative technology, verified quality, and easy handling during installations and operation, they boost the performance and efficiency of integrated building technology. The Belimo RetroFIT+ App provides air and water retrofit application solutions with direct coupled or remote access linkages and energy efficient actuators.
- Store Projects
- Email Selections
- Access Resources
-
如何使用Belimo RetroFIT+ App找到合适的替换产品
如何使用Belimo RetroFIT+ App找到合适的替换产品
Customer-specific products
Upgrading or retrofitting an existing HVAC system presents additional challenges, especially when the building is partially or fully occupied. Quick and easy installation is critical in this situation. Therefore, the selection of components and their compatibility with the existing system are of paramount importance. Our retrofit solutions focus on quality and reliability. As a result, our products help to increase and ensure the performance and maintenance-free operation of your HVAC system. If you do not find what you are looking for in our extensive product range, we will manufacture your specific connection part in our workshop (starting with a multipack size of 1).
- Different cable types and lengths with or without a connector plug.
- Mechanical and electrical connection solution adapted to your existing system/components.
We offer a "complete carefree package" for your application.
- 用户效益
- Bus & system integration
Facility managers / building maintenance
Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times.
-
Excellent control stability to maintain comfort
-
The universal actuator concept ensures there are no surprises in building extensions and conversions of any kind
-
Time and cost savings thanks to simple and straightforward installation
-
Best way to cost-effectively modernise a building
-
Actuators can be precisely adapted to the relevant requirements on site
-
Short delivery times
-
Comprehensive support over the entire life of the product
-
5-year guarantee
ESCO
您需要告知组织可以如何节省能源并改善楼宇性能, 您花了大量时间寻找有大量可靠节能数据做后盾的创新产品。Belimo 传感器可以为您做到:
- 通过无缝集成到 BAS(楼宇自动化系统)中,优化能效和系统性能
- 五年质保,符合 NEMA 4X 和 IP65 要求,并符合 UL 标准,确保系统性能
- BACnet 和 Modbus 通信协议提供出色的应用数据存取,简化接线和参数化设置工作
- 准确而可靠的读数有助于优化楼宇的舒适度和能效
- 基于 NDIR 技术的双通道 CO₂ 传感器,对长期偏移提供有效补偿,实现高精度和长期稳定性
设施经理
越来越高的能源价格加之成本高昂的低楼宇效率,让您的工作举步维艰。您本该找到减少能耗并提升设施性能的创新方式, 却因为忙于应对员工、排除技术故障,以及用高开销解决代价昂贵的问题而错失良机。Belimo 传感器特性:
- 在所有风管、接液装置、表面和线缆传感器上都具有烧结的防湿气涂层,预防冷凝、机械应力和振动。
- 独特的卡扣壳体设计,实现快速安装、便捷调试,并提供 NEMA 4X / IP65 保护
- BACnet 和 Modbus 通信协议提供出色的应用数据存取,简化接线和参数化工作
- 可分离的安装板设计为钻孔样板,便于安装
- 模块化导管接头可实现各种安装和线缆配置,让安装更加灵活
承包商和经销商
找到高效的新方式,为客户的问题提供超群解决方案,这是提升利润以及促进业务发展之最终目标的关键。您感到自己正把太多时间用在为他人进行技术问题诊断和故障排除上,而用这些时间本应能完成工作,并开始下个任务。Belimo 传感器特性:
- 现场可选的测量范围,简化现场选择并减少库存
- BACnet 和 Modbus 通信协议提供出色的应用数据存取,简化接线和参数化工作
- 可分离的安装板设计为钻孔样板,便于安装
- 模块化导管接头可实现各种安装和线缆配置,让安装更加灵活
- 外壳设计还具有模块化导管接头以及弹簧加载式可移除接头板,令安装工和技术人员大为赞许
调试代理机构 / 平衡产品承包商
职责所在,您需要处理纷繁复杂的工作。您真正想要的是一个创新产品。产品的节能数据经过验证且符合您的设备规格,无需复杂的安装或花费巨大的维护成本。Belimo 传感器特性:
- BACnet 和 Modbus 通信协议提供出色的应用数据存取,简化接线和参数化设置工作
- 准确而可靠的读数有助于优化楼宇的舒适度和能效
- 基于 NDIR 技术的双通道 CO₂ 传感器,对长期偏移提供有效补偿,实现高精度和长期稳定性
- 在所有风管、接液装置、表面和线缆传感器上都具有烧结的防湿气涂层,预防冷凝、机械应力和振动
楼宇业主
楼宇扩展和租户整修始终是您设施部门的难题,同时亦代表了您房产的价值。让客户倍感舒适,确定优化暖通空调系统的方法并削减资本预算,令您面临种种难题。Belimo 传感器特性:
- 独特的卡扣壳体设计,实现快速安装、便捷调试,并提供 NEMA 4X / IP65 保护
- 弹簧加载式可移除接头板形成连接,抵抗振动并最大程度提高拉出力,节省接线时间并确保接触可靠性
- BACnet 和 Modbus 通信协议提供出色的应用数据存取,简化接线和参数化工作
- 模块化导管接头可实现各种安装和线缆配置,让安装更加灵活
- 单范围和多范围:针对管道、风管和户外应用的温度、湿度、压力、流量、CO₂ 以及 VOC(挥发性有机化合物)传感器
Belimo Assistant 应用程序
出色的应用数据存取
通过智能手机,Belimo Assistant 应用程序可使用 PR 执行器便利地对蝶阀组件进行编程、调试和故障排除。NFC 和 BACnet 通信提供您所需的数据存取,简化安装并确保最优性能。
Google Play 和 Google Play 徽标是 Google Inc. 的商标。
Belimo RetroFIT+ App
The Source for HVAC Actuator and Valve Replacement Solutions
Belimo RetroFIT+ App allows you to quickly and easily find HVAC replacement solutions for valves and actuators. Valves and actuators are responsible for ensuring reliable, functioning hydronic and air control HVAC systems all over the world. With innovative technology, verified quality, and easy handling during installations and operation, they boost the performance and efficiency of integrated building technology. The Belimo RetroFIT+ App provides air and water retrofit application solutions with direct coupled or remote access linkages and energy efficient actuators.
- Store Projects
- Email Selections
- Access Resources
-
如何使用Belimo RetroFIT+ App找到合适的替换产品
如何使用Belimo RetroFIT+ App找到合适的替换产品
PC-Tool
PC-Tool是用于Belimo执行器设定、调试、监测以及通讯检测的通用软件应用程序。
-
PC-Tool (MFT-P) - 3.16.7.0 版
(zip -
162.53 MB)
-
Installation manual and release notes - PC-Tool
(pdf -
464 KB)
-
PC-Tool - 操作手册
(pdf -
6.27 MB)
手持编程设备
ZTH 与 Belimo MFT 系列执行器直接连接后,可快速修改执行器参数,例如控制输入、控制反馈、运行时间、以及最小和最大值。
-
下载工具 - ZTH EU - 硬件升级
(zip -
2.44 MB)
-
操作手册 - ZTH EU/AP 硬件升级
(pdf -
304 KB)
When using the ZTH EU as an interface for the PC-Tool (MFT-P), the corresponding USB driver is installed when the PC-Tool software is installed. The driver can also be downloaded here and installed separately.
-
ZTH EU/AP - USB 式 MP 驱动器
(zip -
2.17 MB)