Pipe Sensors | Temperature, Condensation, Leak, Pressure, Flow
Seamless Integration
Belimo offers a line of immersion and surface mounted sensors for temperature, pressure, condensation, leak detection, and flow for measuring in or on the surface ensuring reliable operation.
-
belimo_sensors-brochure_en-us.pdf
(pdf -
6.56 MB)
Innovation for Peace of Mind
Fast Response
Belimo surface mounted sensors incorporate a spring-loaded brass contact and a unique snap-on enclosure design allowing for quick installation, easy commissioning, NEMA 4X / IP65 protection, and UL certification. The 2” brass arched probe surface with a plenum rated cable offers remote installation. Both models ensure fast response and accurate hydronic temperature readings
Product Range
Belimo SelectPro™
Sizing and Selection Made Simple
SelectPro is a quick and simple tool for accurately sizing and selecting valves, actuators, sensors and replacement solutions.
SelectPro’s Features Include:
- Export Builder – Design an export to fit your needs
- Reference Documents – Locate information in one central location
- Contact Profiles – Ability to save multiple contact profiles
- Quote Generator – Create a professional quote from your schedule
- Media Download – Save a ZIP file of your entire schedule’s media
-
Download Belimo SelectPro™
-
Belimo_SelectPro_Setupericas.msi
(msi -
58.44 MB)
-
Visit Belimo SelectPro™ Online
-
Sizing, Selection & Replacement Tools
Note: SelectPro Online works best in Google Chrome and Mozilla Firefox
- User Benefits
- Resources
Consulting Engineers
Your analytical skillset makes you an invaluable asset to your clients. Your job is to design systems and operating sequences that meet energy codes to make facilities run more efficiently. You constantly find yourself solving job site performance issues when it could be spent looking for new and innovative ways to save energy and improve building performance. Belimo sensors offer:
- Compatibility with major building automation systems (BAS), making them suitable for use in any HVAC application
- Complete line of field-level device solutions, including sensors for measuring temperature, humidity, pressure, flow, CO₂ , and volatile organic compounds (VOCs) in pipe, duct, and outdoor applications, backed by world-class service and support
- Built from high quality materials, delivering reliable and accurate readings over the entire life-cycle of the building, backed by a 5-year warranty and conforming to NEMA 4X / IP65 and UL certification requirements
- BACnet and Modbus communication protocols provide superior application data access for integration to BAS control sequences
Contractors & Distributors
Finding new and effective ways to provide unique solutions to client problems is a key to achieving your ultimate goal of increasing profits and growing your business. You feel like you are spending more time diagnosing technical issues and troubleshooting problems than getting the job done and moving on to the next one. Belimo sensors provide:
- Field selectable measurement ranges, simplify field selection and reduce inventory levels
- BACnet and Modbus communication protocols provide superior application data access and enable reduced wiring and parameterization
- Detachable mounting plate designed as a drill template for easy installation
- Modular conduit fitting enables various mounting and cable configurations for flexible mounting and installation
- Enclosure design also features a modular conduit fitting and a spring-loaded removable terminal block that installers and technicians will love
Building Owners
Building expansion and tenant improvements are a constant challenge to your facility department and the value of your property. You are having difficulty keeping clients comfortable, identifying ways to optimize your HVAC system, and preserving capital budgets. Belimo sensors provide:
- Unique snap cover housing design allows for quick installation, easy commissioning, and provides NEMA 4X / IP65 protection
- Spring-loaded removable terminal block creates a connection that offers resistance to vibration and maximum pull-out force, saving time during wiring and ensuring contact reliability
- BACnet and Modbus communication protocols provide superior application data access and enable reduced wiring and parameterization
- Modular conduit fitting enables various mounting and cable configurations for flexible mounting and installation
- Single and multi-range: temperature, humidity, pressure, flow, CO₂ , and VOC (volatile organic compounds) sensors for pipe, duct, and outdoor applications
Facility Managers
Higher energy prices combined with costly building inefficiencies are making your job more difficult to perform. You should be looking for new innovative ways to reduce energy consumption and improve facility performance. You are too busy dealing with employees, troubleshooting technical issues, and trying to combat costly problems. Belimo sensors provide:
- Sintered moisture protection coating on all duct, immersion, surface, and cable sensors protects against condensation, mechanical stress, and vibrations.
- Unique snap-on cover housing design allows for quick installation, easy commissioning, and provides NEMA 4X / IP65 protection
- BACnet and Modbus communication protocols provide superior application data access and enable reduced wiring and parameterization
- Detachable mounting plate designed as a drill template for easy installation
- Modular conduit fitting enables various mounting and cable configurations for flexible mounting and installation
ESCO
You communicate to organizations on how they can save energy and improve building performance. Key opportunities are passing you by because most of your time is spent searching for new product innovations that are backed by proven and reliable energy savings data. Belimo sensors can:
- Optimize energy efficiency and system performance with seamless integration into BAS (Building Automation Systems)
- Five-year warranty, conform to NEMA 4X and IP65 requirements, and compliant to UL standards to ensure system performance
- BACnet and Modbus communication protocols provide superior application data access an enables reduced wiring and parameterization
- Accurate and reliable readings for optimal building comfort and energy efficiency
- Dual channel CO₂ sensor based on NDIR technology delivers effective compensation of long-term drift providing precise accuracy and long-term stability
Commissioning Agents / Balancing Contractors
The responsibilities of your job are complex. Between managing and reviewing projects, along with balancing and commissioning systems. What you are looking for are innovative products with proven energy savings data that meets or exceeds your facility’s specifications without the hassle of complex installation and costly maintenance requirements. Belimo sensors provide:
- BACnet and Modbus communication protocols provide superior application data access an enables reduced wiring and parameterization
- Accurate and reliable readings for optimal building comfort and energy efficiency
- Dual channel CO₂ sensor based on NDIR technology delivers effective compensation of long-term drift providing precise accuracy and long-term stability
- Sintered moisture protection coating on all duct, immersion, surface, and cable sensors protects against condensation, mechanical stress, and vibrations
Video
Sensors videos are developed to educate the many features and benefits of superior reliability, easy installation, and seamless integration with major Building Automation Systems (BAS).
Webinar
Belimo offers online and recorded webinar presentations. These free webinars are available once a month lasting only 30 minutes and recorded for future reference. Watch one for yourself now and learn about Belimo sensors.
Materials
A central location to access product documentation for use in your business needs.
-
传感器主格式
(docx -
116 KB)
Training
Belimo University offers a free online comprehensive training on room sensors along with other programs. Training is available online or onsite.