• Produkt- und Preiskatalog
    • Allgemeine Verkaufs- und Lieferbedingungen
    • Belimo Cloud: Anmelden / Registrieren
    • Aktivierung thermischer Energiezähler
    • Videos

    Belimo Education

    • Belimo Experience Center (Grimbergen, België)
    • Belimo Experience Center (Hinwil, Schweiz)
    • Firmenrundgang (Hinwil, Schweiz)
    • Webinars
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
    Nederlands

    Français
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
  • NL FR DE EN
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
    • Produkt- und Preiskatalog
    • Allgemeine Verkaufs- und Lieferbedingungen
    • Belimo Cloud: Anmelden / Registrieren
    • Aktivierung thermischer Energiezähler
    • Videos

    Belimo Education

    • Belimo Experience Center (Grimbergen, België)
    • Belimo Experience Center (Hinwil, Schweiz)
    • Firmenrundgang (Hinwil, Schweiz)
    • Webinars
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
  2. Valves
  3. Pressure Independent Control Valves

C225QPT-G



Back to product category
C225QPT-G

C225QPT-G

PI Zone Valve (PIQCV), 2-way, DN 25, Internal thread, Rp 1", PN 25, ps 1600 kPa, V'nom 2100 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C), with measuring ports (P/T ports)

For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells. 
The suitable insulating shell can be found in the accessories for this product.

List price
€ 337,00
Add to Project List
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Bookmark this page
Share
  • Actuator selection
  • Downloads
  • Accessories
  • Product videos
  • Details
Actuator selection
Actuator parameters
6/6 Suitable actuators for Requesting actuators for C225QPT-G
Configurable
CQ230A
Drehantrieb (ZoneTight), 1 Nm, AC 100...240 V, Auf/Zu, 3-Punkt, 75 s, IP40
CQ24A
Drehantrieb (ZoneTight), 1 Nm, AC/DC 24 V, Auf/Zu, 3-Punkt, 75 s, IP40
CQ24A-BAC
Drehantrieb (ZoneTight), 1 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 75 s, IP40
CQ24A-MPL
Drehantrieb (ZoneTight), 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
CQ24A-SR
Drehantrieb (ZoneTight), 1 Nm, AC/DC 24 V, 2...10 V, 75 s, IP40
CQK24A-MPL
Drehantrieb mit Notstellfunktion (ZoneTight) NC, 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?

    Downloads

    Documentation

    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • View now

    Tender texts

    • Download

    CAD / BIM

    BIM / Revit

    • View now
    • Download
    • Download

    Data for planners

    • View now

    CAD download / 3D viewer

    • View now

    MagiCAD Cloud

    • View now

    Hydronic schemes

    • Download

    Success stories

    • Download
    • Download
    • Download
    • Download
    0 item(s) selected
    Download selected Share selected via email Add selected to download folder Go to download folder
    Accessories

    Mechanical accessory

    EXT-OC-ZQ25-PT

    EXT-OC-ZQ25-PT

    Insulation shell for valve C2..QPT-.., DN 25
    only for non-condensing applications

    List price: € 30,80
    Add to Project List
    ZCQ-E

    ZCQ-E

    Spindle extension CQ

    List price: € 27,70
    Add to Project List
    ZCQ-FL

    ZCQ-FL

    Flow limiter PIQCV

    List price: € 27,70
    Add to Project List
    ZLR-01

    ZLR-01

    Connection adapter, QCV-LR

    List price: € 43,00
    Add to Project List
    ZR2325

    ZR2325

    Pipe connector for ball valve with internal thread, DN 25, Rp 1", R 1"

    List price: € 20,20
    Add to Project List
    Product videos

    Pressure independent zone valve PIQCV

    The PIQCV (Pressure Independent Quick Compact Valve) is a pressure-independent characterised control valve which permanently supplies all heating and cooling elements with precisely the amount of water needed.

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    V'nom [l/h]
    2100
    V'nom [l/s]
    0.583
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -20...120°C [-4...248°F]
    Fluid temperature note
    with actuator 2...90°C
    Differential pressure
    16...350 kPa
    Close-off pressure
    1400 kPa
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread

    Willkommen bei Belimo Belgium

    You do not seem to be located in Belgium. The products and services presented on this website may not be available in your country. Likewise, logging in/registering is not possible. Find your local Belimo Website below.
    Kontakt Privacy Policy Sicherheitshinweise Allgemeine Geschäftsbedingungen Datenschutzeinstellungen verwalten Imprint
    '+41 43 843 61 11
    Newsletter abonnieren
    BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Schweiz)