D7250WL/BAC
3-way butterfly valve (2x butterfly valve with 2x actuator without T-piece), 3-way, DN 250, Lug types PN 16, ps 1600 kPa, Kvs 1200 m³/h, Kvmax 3000 m³/h, Fluid temperature -10...120°C [14...248°F], 160 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s, IP66/67, Terminals
- List price
- 7.457,00 €
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
Z-UIC
Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V
List price: 298,00 €
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
List price: 594,00 €
Your price: ...
Product videos
How to install a PR butterfly valve actuator
Butterfly valves and actuators
Butterfly valves for control applications
How-To: Commissioning 3-way changeover BFV
How-To: Commissioning 3-way control BFV
Details
Specifications
Valve specifications
- Pattern
- 3-way
- kvs
- 1200 m³/h
- Fluid
- Chilled and hot water, water with glycol up to max. 50% vol.
- Flow temperature
- -10...120°C [14...248°F]
- Close-off pressure
- 1200 kPa
- Differential pressure Δpmax
- 300 kPa
- Flow characteristic {Tools}
- 0...100%: S-form / linear; 0...60%: equal percentage
- Leakage rate {Tools}
- Tight, leakage rate A
- Pipe connection
- Flange
Actuator specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power consumption (running)
- 40 W
- Power consumption (holding)
- 12 W
- Power Consumption For Wire Sizing
- with 24 V 40 VA / with 240 V 104 VA
- Control type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- 4...20 mA
- Open/close
- 3-point
- Hybrid (communicative / analogue)
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X