P1000A-F



Back to product category
P1000A-F

P1000A-F

Feedback potentiometer 1 kΩ

Recommendation: wiring as a voltage divider. Please note the information in the data sheet.
List price
167,00 €
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
Connection Potentiometer
Cable 1 m, 3 x 0.75 mm² halogen-free
Protection category
IP54
Degree Of Protection NEMA
346