3. Butterfly Valves

D6150W



Learn more
Back to product category
D6150W

D6150W

Butterfly valve, 2-way, DN 150, Wafer types PN 6 / 10 / 16, ps 1600 kPa, Kvs 550 m³/h, Kvmax 1780 m³/h, Fluid temperature -20...120°C [-4...248°F]

List price
576,00 €
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
  • Product videos
  • Details
Actuator selection
Actuator parameters
2/2 Suitable actuators for Requesting actuators for D6150W
Configurable
JRCA-BAC-S2-T
Rotary actuator, 90 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals
JRCA-S2-T
Rotary actuator, 90 Nm, AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals
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
    Hydronic schemes
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
    ZD6N-S150

    ZD6N-S150

    Worm gear for butterfly valves DN 125...300

    List price: 141,00 €
    Add to Project List
    Product videos

    Butterfly valves for control applications

    Play now Share via email

    Product Launch – New Generation Butterfly Control Valve

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    kvs
    550 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -20...120°C [-4...248°F]
    Flow characteristic {Tools}
    0...100%: S-form / linear; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A
    Pipe connection
    Flange