Actuator parameters
6/6
Suitable actuators for
H765S
Globe valve actuator, 2500 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 40 mm, IP54, Terminals with cable
Globe valve actuator, 2500 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 40 mm, IP54
Globe valve actuator, 2500 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 40 mm, IP54, Terminals with cable
Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?