2. Sensors/Meters
  3. Duct Sensors (Air)

01ATS-1040B



Back to product category
01ATS-1040B

01ATS-1040B

Frost monitor, Switch, -10...15°C, Capillary 3 m, Auto reset

Parts included: mounting kit with 6 mounting brackets

List price
109,00 €
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
  • Product videos
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
MagiCAD Cloud
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
Belimo Sensor Range 2024

Play now Share via email
Details

Specifications

Electrical connection
Terminals
Measured values
  • Temperature
  • Frost
Output signal
Switch
Output signal frost protection switch note
  • AC 230 V 16 (2.5) A @ Switch position 1-2
  • AC 230 V 2 (0.4) A @ Switch position 1-4
  • DC 230 V 0.25 A