3. Valve Actuators

KR230



Learn more
Back to product category
KR230

KR230

Rotary actuator, 2 Nm, AC 100...240 V, Open/close, 3-point, 75 s, IP54

List price
181,00 €
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
Z-MA

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

List price: 130,00 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
1.5 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
3 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
2 Nm
Control type
  • Open/close
  • 3-point
Manual override
With magnet
Running time (motor)
75 s / 90°
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Tempreture
-30...50°C [-22...122°F]