2. Sensors/Meters
  3. Thermal Energy Meters (TEM)

22PEM-1UG



Learn more
Back to product category
22PEM-1UG

22PEM-1UG

Thermal energy meter MID / EN 1434, AC/DC 24 V, DN 40, 10 m³/h

Parts included: grommet for RJ connection module with clamp, security seal with wire, insulation shell

Thermal energy meter activation

List price
1.661,00 €
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
  • Product videos
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
Hydronic schemes

  • Download

System integration

Current documents

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
A-22PEM-A02

A-22PEM-A02

Insulation shell for thermal energy meter, DN 32...50
only for non-condensing applications

List price: 25,00 €
Add to Project List
A-22PEM-A03

A-22PEM-A03

Security seal with wire, Set of 2 pcs.

List price: 21,40 €
Add to Project List
A-22PEM-A04

A-22PEM-A04

Grommet for RJ connection module with clamp

List price: 27,50 €
Add to Project List
A-22PEM-A10

A-22PEM-A10

T-piece, DN 40, M10x1 for external direct immersion temperature sensor T1

List price: 53,80 €
Add to Project List
EXT-EF-40A

EXT-EF-40A

MID accessory kit without fitting piece, DN 40

List price: 437,00 €
Add to Project List
EXT-EF-40B

EXT-EF-40B

MID accessory kit with fitting piece, DN 40

List price: 539,00 €
Add to Project List
EXT-EF-40E

EXT-EF-40E

MID accessory kit EV, DN 40, G 1 1/2"

List price: 240,00 €
Add to Project List
EXT-EF-40G

EXT-EF-40G

Open/close valve DN 40 Rp 1 1/2"

List price: 145,00 €
Add to Project List
ZREV40F

ZREV40F

Pipe connector for EPIV / Energy valve with external thread, DN 40, Rp 1 1/2", G 2"

List price: 59,50 €
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 429,00 €
Add to Project List

Gateways and field modules

G-22PEM-A01

G-22PEM-A01

Converter M-Bus

List price: 362,00 €
Add to Project List

Replacement sensor modules

R-22PEM-0UG

R-22PEM-0UG

Sensor module MID thermal energy meter DN 40

List price: 673,00 €
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email

Thermal energy meter activation

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Cable
Measured values
  • Flow
  • Temperature
Output signal
  • BACnet
  • Modbus
  • MP-Bus
  • 0...10 V
Flow qp
10
Communication
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
Output Voltage [Range]
1 x 0...10 V, 0.5...10 V, 2...10 V
Display type
LCD
Fluid
Water
Valve size
40 mm
Valve size
1 1/2 inch