SRFA-R
Rotary actuator fail-safe (retrofit) NC, 20 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, IP54, F03/F04/F05
- List price
- 534,00 €
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
- AC 24...240 V / DC 24...125 V
- Power consumption (running)
- 7 W
- Power consumption (holding)
- 3 W
- Power Consumption For Wire Sizing
- 18 VA
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm²
- Torque
- 20 Nm
- Control type
- Open/close
- Direction of rotation (fail-safe)
-
- Selectable:
- Deenergised NC, valve closed (A – AB = 0%)
- Deenergised NO, valve open (A – AB = 100%)
- Manual override
- By means of hand crank and locking switch
- Running time (motor)
- 75 s / 90°
- Running time (fail-safe)
- <20 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2