2. Retrofit

Butterfly Valve Actuators (Retrofit)

Belimo Retrofit is an universal range of valve actuators specially designed for retrofitting existing Butterfly Valve installations.

Learn more
Filter by
Sort by:  Relevance
Fail-safe function
Torque
Voltage AC/DC
Control type
Running time
Running time (fail-safe)
Auxiliary switches
Electrical connection
Protection category
Clear
18 Results found
Sort by:  Relevance
  • Relevance
  • Name (Ascending)
  • Name (Descending)
  • Price (Ascending)
  • Price (Descending)
JRCA-BAC-S2-T

JRCA-BAC-S2-T

Rotary actuator, 90 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals

Please contact your local Belimo representative for ordering.
JRCA-S2-T

JRCA-S2-T

Rotary actuator, 90 Nm, AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals

Please contact your local Belimo representative for ordering.
GR230A-R

GR230A-R

Rotary actuator (retrofit), 40 Nm, AC 100...240 V, Open/close, 150 s, IP54, F05/F07

List price: 465,00 €
Add to Project List
GR24A-MP-R

GR24A-MP-R

Rotary actuator (retrofit), 40 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (75...270 s), IP54, F05/F07

List price: 621,00 €
Add to Project List
GR24A-R

GR24A-R

Rotary actuator (retrofit), 40 Nm, AC/DC 24 V, Open/close, 150 s, IP54, F05/F07

List price: 465,00 €
Add to Project List
PRCA-BAC-S2-T

PRCA-BAC-S2-T

Rotary actuator, 160 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 35 s (30...120 s), 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals

List price: 2.092,00 €
Add to Project List
PRCA-S2-T

PRCA-S2-T

Rotary actuator, 160 Nm, AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals

List price: 1.731,00 €
Add to Project List
PRKCA-BAC-S2-T

PRKCA-BAC-S2-T

Rotary actuator fail-safe NC/NO, 160 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 35 s (30...120 s), 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals

List price: 3.312,00 €
Add to Project List
SR230A-R

SR230A-R

Rotary actuator (retrofit), 20 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54, F03/F04/F05

List price: 298,00 €
Add to Project List
SR230P-R

SR230P-R

Rotary actuator (retrofit), 20 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP66/67, F03/F04/F05

List price: 614,00 €
Add to Project List
SR24A-MP-R

SR24A-MP-R

Rotary actuator (retrofit), 20 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (90...350 s), IP54, F03/F04/F05

List price: 417,00 €
Add to Project List
SR24A-R

SR24A-R

Rotary actuator (retrofit), 20 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP54, F03/F04/F05

List price: 298,00 €
Add to Project List
SR24P-MP-R

SR24P-MP-R

Rotary actuator (retrofit), 20 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (90...350 s), IP66/67, F03/F04/F05

List price: 743,00 €
Add to Project List
SR24P-R

SR24P-R

Rotary actuator (retrofit), 20 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP66/67, F03/F04/F05

List price: 562,00 €
Add to Project List
SRF24A-R

SRF24A-R

Rotary actuator fail-safe (retrofit) NC, 20 Nm, AC/DC 24 V, Open/close, 75 s, IP54, F03/F04/F05

List price: 505,00 €
Add to Project List
SRF24A-S2-R

SRF24A-S2-R

Rotary actuator fail-safe (retrofit) NC, 20 Nm, AC/DC 24 V, Open/close, 75 s, 2x SPDT, IP54, F03/F04/F05

List price: 566,00 €
Add to Project List
SRFA-R

SRFA-R

Rotary actuator fail-safe (retrofit) NC, 20 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, IP54, F03/F04/F05

List price: 534,00 €
Add to Project List
SRFA-S2-R

SRFA-S2-R

Rotary actuator fail-safe (retrofit) NC, 20 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, 2x SPDT, IP54, F03/F04/F05

List price: 604,00 €