CM24-F-L
Rotary actuator, 2 Nm, AC/DC 24 V, Open/close, 3-point, 75 s, Form fit 8x8 mm, IP54
- List price
- 130,00 €
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
- 0.5 W
- Power consumption (holding)
- 0.2 W
- Power Consumption For Wire Sizing
- 1 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 2 Nm
- Control type
-
- Open/close
- 3-point
- Direction Of Motion Motor
- counter-clockwise rotation (ccw)
- Manual override
- With magnet
- Angle of rotation
- 0...287.5
- Running time (motor)
- 75 s / 90°
- Mechanical interface
- Form fit 8x8 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Tempreture
- -30...50°C [-22...122°F]