3. Linear Actuators

CH230-L60.2



Learn more
Back to product category
CH230-L60.2

CH230-L60.2

Linear actuator, 125 N, AC 100...240 V, Open/close, 3-point, 380 s, Stroke 60 mm, IP54
Multipack 20 pcs.

Please contact your local Belimo representative for ordering.
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
Z-AS2

Z-AS2

End stop kit, for LH.. / CH..
Multipack 20 pcs.

List price: 86,00 €
Add to Project List
Z-DS1

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

List price: 20,20 €
Add to Project List
Z-ESCM

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.

List price: 23,40 €
Add to Project List
Z-FKCH

Z-FKCH

Spring clip, for CH..
Multipack 20 pcs.

List price: 27,60 €
Add to Project List
Z-KS2

Z-KS2

Coupling piece M6

List price: 58,40 €
Add to Project List
Z-MA

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

List price: 130,00 €
Add to Project List
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
1.5 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
3 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Force
125 N
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
by electrical installation
Manual override
With magnet
Stroke
60 mm
Running time (motor)
380 s / 100 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Tempreture
-30...50°C [-22...122°F]