SMV-D3-MP
VAV-Compact unit – with VAV controller, dynamic Δp sensor and damper actuator, 20 Nm, MP-Bus, 0/2...10 V
Field of application: VAV units in comfort applications
Application: VAV/CAV, position control
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
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
List price: 594,00 €
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
List price: 94,60 €
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
List price: 31,60 €
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 3 W
- Power consumption (holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 5.5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 20 Nm
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Manual override
- With push-button, can be locked
- Angle of rotation
- 95
- Mechanical interface
- Universal shaft clamp 10...20 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- 0...50°C [32...122°F]