22WDP-112
Differential pressure sensor Water, 0...2.5 bar, active, 0...10 V
- List price
- 562,00 €
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
A-22WP-A04
Pipe connector, Brass, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 55,70 €
A-22WP-A06
Pipe connector, Stainless steel, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 109,00 €
A-22WP-A08
Pipe connector, Brass, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 56,50 €
A-22WP-A10
Pipe connector, Stainless steel, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 128,00 €
Electrical accessory
Product videos
Installation water differential pressure sensor 22WDP vs. 22PDP
Installation example of the water differential pressure sensor 22WDP in direct comparison with the 22PDP.
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Connector plug
- Measured values
- Differential pressure
- Output signal
- 0...10 V
- Measuring range pressure
- 0...2.5 bar
- Output Voltage [Range]
- 1 x 0...10 V, min. resistance 2 kΩ