SR230A-SR-5
Rotary actuator, 20 Nm, AC 100...240 V, 2...10 V, 90 s, IP54, F05
- List price
- 423,00 €
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
- AC 100...240 V
- Power consumption (running)
- 4 W
- Power consumption (holding)
- 1 W
- Power Consumption For Wire Sizing
- 7.5 VA
- Connection Supply
- Cable 1 m, 2x 0.75 mm²
- Connection Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 20 Nm
- Control type
- DC 2...10 V
- Manual override
- With push-button, can be locked
- Running time (motor)
- 90 s / 90°
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]